PLCs
CAN Interface CPU Basic Module
CPU basic module High power with Ethernet TCP/IP and CAN interface, 2 MB of program memory and M6360 have programmable with Siemens Step 7
It is a High power CPU basic module with Ethernet TCP/IP and CAN interface, 2 MB of program memory and M6360 have programmable with Siemens Step 7
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.M6367
CPU Basic Module, With Ethernet, CAN Interface, 2 MB Program Memory, Programmable Siemens Step 7