PLCs
Compact Controller
The PCD3 Wide Area Controllers are free programmable industrial control devices with Web, IT and Telecom functions. They are not just compact in size, but also in the-way they pack all-in-one functionality into the smallest possible space.
The PCD3 Wide Area Controllers are free programmable industrial control devices with Web, IT and Telecom functions. They are not just compact in size, but also in the-way they pack all-in-one functionality into the smallest possible space. Power and flexibility are provided by integrated communications interfaces (GSM/GPRS/PSTN or ISDN) with an efficient IT interface plus a processor and ample memory. Devices also offer SD card data memory, integrated inputs and outputs that can be expanded with external I/O modules, and a versatile interface to the field level. This additional power connection is not required for WAC with analogue or ISDN Modem.
Features & Benefits:- Freely programmable with Saia PG5
- Integrated USB, Ethernet and RS-485 interface
- 38/14 inputs/outputs in the base unit
- Configurable analogue inputs for voltage, current and temperature
- Slot for optional serial communications modules
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.M2330A4T5
Compact Controller, GSM/GPRS Modem, 512KB For Program, 1MB, USB, Webserver, RS 485, Ethernet TCP/IP