PLCs
CPU Module
The Saia PCD3.M controller supports the S-Monitoring application and its is an integral part of SBC's COSinus operating system and automatically scans all connected meters.
The Saia PCD3.M controller supports the S-Monitoring application and its is an integral part of SBC's COSinus operating system and automatically scans all connected meters. The application consists of a COSinus function and a matching Web Editor project. As a result, you can record, save and visualize consumption figures with no significant programming outlay and With their stable cassette design, the Saia PCD3.M controllers are designed for demanding applications. Unlike with comparable systems, the CPU is integrated in the device’s rear panel. Plug-in modules also allow individual expansion.
Features & Benefits:- Supports S-Monitoring application
- Recording of 10 data points for up to 6 years in 128 MB on-board flash memory
- Up to 5 integrated communication interfaces
- Can be expanded to up to 64 or 1023 I/O modules (except at M3120 and M3160)
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.M5547
CPU Module, With TCP/IP, 512Kb, Configurable From 64Kb to 512Kb