PLCs
HW version D Energy Management
The PCD3.M5440 has from HW version D with modification 2 8 over 1024 Kbytes user backup memory. The Saia PCD3.M controller supports the S-Monitoring application.
The PCD3.M5440 has from HW version D with modification 2 8 over 1024 Kbytes user backup memory. The Saia PCD3.M controller supports the S-Monitoring application. This is an integral part of the SBC operating system COSinus and automatically scans all connected meters. The application consists of a COSinus function and a matching web editor project. In this way, you can record, save and visualize consumption without much programming effort. The Saia PCD3.M controllers in a stable cassette design are designed for demanding applications. In contrast to comparable systems, the CPU is integrated into the rear of the device. Plug-in modules also enable individual expansion.
Features & Benefits:- Supports S-Monitoring application
- Recording of 10 data points for up to 6 years in the 128 MB on-board flash memory
- Up to 5 integrated communication interfaces
- Can be expanded to up to 64 or 1023 I / O modules (except for M3120 and M3160)
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.M5440
Energy Management, 1023 Digital I/O, S-BUS, RS-485, Without Ethernet TCP/IP, 560g