https://buildings.honeywell.com/us/en/search-results.html

PLCs

PCD2 Processor Unit

PCD2 processor units with ethernet consists of four I/O slots available addresses from 0 to 63.

PCD2 processor units with ethernet consists of four I/O slots available addresses from 0 to 63. The communication modules (PCD2.Fxxx) or memory modules (PCD2.Rxxxx) can be connected in slots 0 or 1, but not in slots 2 or 3. PCD2 processor units includes communication port, interrupt input, ethernet connection, operation LEd's, slot A connection terminal, terminating resistance(Rs-485), onboard RS-485 interface, watchdog, 2 free slots for IO modules or communication modules, run/stop button, USB/PGU connection, isolated RS-485/MPI, I/O extension port, battery channel, slot for memory module, slot A optional for communication and 2 free slots with SPI (faster serial bus) for IO modules or communications module.

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD2.M4160
PCD2 CPU basic module, Ethernet TCP/IP, 512kByte user program, 128MByte flash memory, 4 I/O slots, up to 64 I/Os