PLCs
Profibus DP Master Ethernet Controller
The Saia profibus DP master ethernet controllers are well known standard as mulitmaster fieldbus in industrial applications. It has sustainable processor technology with 2MB RAM for user program memory and 1MB SRam as backup memory on board.
The Saia profibus DP master ethernet controllers are well known standard as mulitmaster fieldbus in industrial applications with high baudrates (Up to 12 MBit/s). It allows the use of a mixture of participants from different manufacturers on the same bus. This compact modular PLC comes with integrated Ethernet, RS-232 and all S-Net, S-Web features. SBC offers a full range of external memory too for Backup or data logging.
It has sustainable processor technology with 2 MByte RAM for user program memory and 1 MByte SRam as backup memory on board. It has compact PLC in combination with the new Saia PCD® COSinus operating system. It has USB, RS-232, RS-485, Profibus DP-V0 and Ethernet-interface in the base unit. It has integrated Web server.
Features & Benefits:- Latest CPU technology
- Maximum peripheral connections
- PCD3 I/O modules in cassette form
- Efficient SBC programming tools
- DIN EN 60 715 TH35
- UL 94 V0
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC