PLCs
Saia PCD3.M5340 Ethernet Controller
Saia PCD3.M5340 is an Ethernet Controller with integral RS-232, RS-422 / 485 interfaces.
Saia PCD3.M5340 is an Ethernet Controller with integral RS-232, RS-422 / 485 interfaces. Saia PCD3 controller sets highest benchmarks at functionality and performance. Combined with the Saia PCD® COSinus operating system, it is a simply packed, low-priced PLC of the middle class with a very high performance. The PCD3.M5340 provides a RS-422/485 interface. This CPU has the same functions as PCD3.M5540 except that the S-Net/MPI is replaced by RS-422 / 485 interface up to 115 Kbit/s.
Features & Benefits:- Latest CPU technology
- Maximum peripheral connections
- Efficient SBC programming tools Saia PG5® Controls Suite
- EN / IEC 61131-2
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.M5340
Ethernet Controller, 24V DC, PCD3 Processor, Integral RS232/RS422/485 Interfaces, 128MB Flash