Pressure Controllers
Differential Pressure Regulator
Differential pressure regulators, when used with pneumatic control devices, control the static, differential, or velocity pressures in central fan installations. They can also be used as adjustable-range differential pressure transmitters.
Differential pressure regulators, when used with pneumatic control devices, control the static, differential, or velocity pressures in central fan installations. They can also be used as adjustable-range differential pressure transmitters.
Features & Benefits:- Direct or reverse acting
- Adjustable setpoint and throttling range (zero and span)
- Sharp-barb, push-on connectors for plastic tubing
- Field calibration possible
Others
- Brand
- Honeywell BMS NA
Others
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions, French and English
application/pdf 388.9 KB
2/17/2022
388.9 KB
Engineering Specifications
Name
Description
File Size
Date
Size
PP905B Static Pressure Sensor
application/pdf 146.94 KB
8/19/2021
146.94 KB
Differential Pressure Regulators
application/pdf 246.81 KB
8/19/2021
246.81 KB
Name
Description
File Size
Date
Size
Installation Instructions, French and English
388.9 KB
2/17/2022
388.9 KB
Image
SKU
Description
PP904A1035/U
Pneumatic Static Pressure Regulator, 1-Pipe, High Capacity BLP
PP905B1008/U
Static Pressure Sensor, Can set to Direct or Reverse acting, 172 kpa Max. Operating Pressure, 0 to 1.7 kpa Setpoint range
PP904B1009/U
Static Pressure Regulators, Direct or Reverse acting, 170 kpa Max. Operating Pressure, 0 to +/-2 kPa Set Point range, 1-pipe