https://buildings.honeywell.com/us/en/search-results.html

Temperature Controllers

T4031A/B/P and T6031A/B Refrigeration Temperature Controllers

T4031A/B/P and T6031A/B are temperature controllers used in a variety of cooling applications where remote mounting of the sensing element in the controlled medium is required.

T4031A/B/P and T6031A/B are temperature controllers used in a variety of cooling applications where remote mounting of the sensing element in the controlled medium is required.

Features & Benefits:
  • Mounting bracket is available for easy replacement of other controllers
  • Models are available with various control ranges
  • Models are available with fixed or adjustable temperature differentials
  • Models are available with reliable snap-acting SPST or SPDT switch
  • Ambient temperature compensated
Certifications:
  • UL Listed

Others

  • Brand
    • Honeywell BMS NA
  • Switch Configuration
    • SPST

Others

  • Brand
    • Honeywell BMS NA
  • Switch Configuration
    • SPST
  • Brand : Honeywell BMS NA
  • Switch Configuration : SPST
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 309.05 KB
2/17/2022
309.05 KB
Installation Instructions
Name
Description
File Size
Date
Size
Product Data
application/pdf 848.24 KB
2/17/2022
848.24 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data for T4031A, T4031B, T6031A, T6031B Refrigeration Temperature Controllers (English)
application/pdf 141.85 KB
2/17/2022
141.85 KB
Reference Guides
Name
Description
File Size
Date
Size
Remote Temperature Controllers Quick Selection Guide
application/pdf 329.41 KB
2/17/2022
329.41 KB
Name
Description
File Size
Date
Size
Product Data
309.05 KB
2/17/2022
309.05 KB
Product Data
848.24 KB
2/17/2022
848.24 KB
Specification Data for T4031A, T4031B, T6031A, T6031B Refrigeration Temperature Controllers (English)
141.85 KB
2/17/2022
141.85 KB
Remote Temperature Controllers Quick Selection Guide
329.41 KB
2/17/2022
329.41 KB
Image
SKU
Description
alt
T4031A1073/U
Refrigeration Controller, -30 to 90F Range, 1 SPST, 8ft Capillary, 3.5F Differential
alt
T4031A1057/B
Refrigeration Controller, -30F to +50F Set Point, 1 SPST, 8 ft. Capillary, 1.0F Differential, Bulk Pack