https://buildings.honeywell.com/us/en/search-results.html

Temperature Controllers

T4031C/E/F and T6031C/D Ambistat Temperature Controllers

T4031C/E/F and T6031C/D remote bulb controllers provide control of temperature in refrigerated milk tanks, crop drying, tobacco curing, beverage dispensers, ice cube machines, dishwashers, and similar agricultural and industrial applications.

T4031C/E/F and T6031C/D remote bulb controllers provide control of temperature in refrigerated milk tanks, crop drying, tobacco curing, beverage dispensers, ice cube machines, dishwashers, and similar agricultural and industrial applications.

Features & Benefits:
  • Ambient temperature compensated
  • Enclosed snap switches available with SPST or SPDT action
  • Models available with contacts that make or break on temperature rise
  • Screwdriver adjustment for temperature setting; external knob available
  • Setpoint visible on front of case

Others

  • Brand
    • Honeywell BMS NA
  • Switch Configuration
    • SPDT

Others

  • Brand
    • Honeywell BMS NA
  • Switch Configuration
    • SPDT
  • Brand : Honeywell BMS NA
  • Switch Configuration : SPDT
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 261.96 KB
2/17/2022
261.96 KB
Product Data for T4031C, T4031E, T4031F, T6031C, T6031D Ambistat Temperature Controllers (English)
application/pdf 810.41 KB
2/17/2022
810.41 KB
Reference Guides
Name
Description
File Size
Date
Size
Remote Temperature Controllers Quick Selection Guide
application/pdf 329.41 KB
2/17/2022
329.41 KB
Name
Description
File Size
Date
Size
Product Data
261.96 KB
2/17/2022
261.96 KB
Remote Temperature Controllers Quick Selection Guide
329.41 KB
2/17/2022
329.41 KB
Product Data for T4031C, T4031E, T4031F, T6031C, T6031D Ambistat Temperature Controllers (English)
810.41 KB
2/17/2022
810.41 KB
Image
SKU
Description
alt
T6031A1219/U
Refrigeration Controller, -35 to 30C Setpoint, 1 SPDT, 2.4m Capillary, 1.9 to 8.9C Differential, Celsius Model
alt
T6031A1086/U
Refrigeration Controller, -35 C to +30 C Setpoint, 1.9 C to 8.9 C Differential Temperature, 1 SPDT, Copper Bulb, 8 Ft Capillary
alt
T6031A1029/U
Refrigeration Controller, -30 to 90F Range, 1 SPDT, 8 ft Capillary, 3.5 to 16F Differential, Super Tradeline
alt
T6031D1049/U
Ambistat Controller, 30 to 270F Setpoint, 7F Differential, 1 SPDT, Copper Bulb, 5.5ft Capillary
alt
T6031C1009/U
Ambistat Controller, 40 to 180F Setpoint, 2F Differential, 1 SPDT, Copper Bulb, 5.5ft Capillary
alt
T6031F1010/U
Unit Thermostat, 55 to 90F, 1.5F Differential, 1 SPDT, Copper Bulb, 5.5ft Capillary
alt
T6031D1015/U
Ambistat Controller, 40 to 180F Setpoint, 5F Differential, 1 SPDT, Copper Bulb, 5.5ft Capillary
alt
T6031A1235/U
Refrigeration Controller, -30 to 90 F Setpoint, 3.5F Differential Temperature, 1 SPDT, Copper Bulb, 20 Ft Capillary
alt
T6031A1136/U
Refrigeration Controller, 30 to 90F Setpoint, 1 SPDT, 8 ft Capillary, 3.5 to 16F Differential
alt
T6031A1052/B
Refrigeration Controller, -30F to +90F Set Point, 1 SPDT, 5 ft. Capillary, 3.5F to 16F Differential, Bulk pack