Thermostats

E529 EMS Thermostat

E529 can be used as a stand-alone thermostat as an in-room energy management system (EMS) as a hospitality IoT hub or as part of a networked property wide EMS.

The E529 can be equipped with an on-board radio frequency (RF) transceiver, a passive infrared occupancy sensor (PIR), humidity sensor, outside temperature display and the unique ecoMODE® green button.

E529 can be used as a stand-alone thermostat as an in-room energy management system (EMS) as a hospitality IoT hub or as part of a networked property wide EMS. E529 capabilities can be scaled up any time at your own pace. When the e-Series built-in motion sensing is combined with door lock or sensor) integration, Honeywell’s advanced occupancy detection enables a property to optimize EMS energy savings without compromising guest comfort.

Features & Benefits:
  • Fully customizable programming to operate specific HVAC, FCU, and PTAC units
  • Up to 2 year battery life
  • Wireless IR or RF Deep Mesh communication
  • Temperature and humidity sensing
  • Light level detection
  • Motion detection
  • ecoMODE®
Certifications:
  • FCC
  • CE
  • RoHS Approved

Others

  • Thermostat Functions
    • Room
  • Operation Modes
    • Heat
    • Auto
    • Cool
    • Off
  • Communications Protocol
    • IR5
    • RF
    • RS-485
  • Occupancy Sensor
    • PIR
  • Mounting Type
    • Double-Gang Junction Box

Others

  • Thermostat Functions
    • Room
  • Operation Modes
    • Heat
    • Auto
    • Cool
    • Off
  • Communications Protocol
    • IR5
    • RF
    • RS-485
  • Occupancy Sensor
    • PIR
  • Mounting Type
    • Double-Gang Junction Box
  • Thermostat Functions : Room
  • Operation Modes : Heat|Auto|Cool|Off
  • Communications Protocol : IR5|RF|RS-485
  • Occupancy Sensor : PIR
  • Mounting Type : Double-Gang Junction Box
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
A0L8-I0P0-0HWH
EMS Thermostat, Battery Powered, No PIR, White
A0L8-I0P1-0HWH
EMS Thermostat, Battery Powered, Standard PIR, White
A0L8-I0P1-1HWH
EMS Thermostat, Battery Powered, Standard PIR, Humidity Sensor, White