Thermostats
T451, T651 Line Voltage Thermostat
T451, T651 light- and medium-duty line voltage thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.
T451, T651 light- and medium-duty line voltage thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.Features & Benefits:
- Automatic cooling and heating anticipation
- Mount on standard vertical or horizontal outlet box
- UL File No. E4436, Guide No. XAPX
- CSA File No. LR1322
Others
- Stages
- 1 Heat/1 Cool
- Brand
- Honeywell BMS NA
- Includes
- Wall Plate
- Vertical Scaleplate with Thermometer
- Range Stops and Locking Screws
- Horizontal Scaleplate with no Thermometer
- High Accuracy Dual Diaphragm Sensor
- Mounting Type
- Vertical
Others
- Stages
- 1 Heat/1 Cool
- Brand
- Honeywell BMS NA
- Includes
- Wall Plate
- Vertical Scaleplate with Thermometer
- Range Stops and Locking Screws
- Horizontal Scaleplate with no Thermometer
- High Accuracy Dual Diaphragm Sensor
- Mounting Type
- Vertical
- Stages : 1 Heat/1 Cool
- Brand : Honeywell BMS NA
- Includes : Wall Plate|Vertical Scaleplate with Thermometer|Range Stops and Locking Screws|Horizontal Scaleplate with no Thermometer|High Accuracy Dual Diaphragm Sensor
- Mounting Type : Vertical
Reference Guides
Name
Description
File Size
Date
Size
Commercial Thermostat Product Quick Reference Guide (visor card) (English)
application/pdf 281.02 KB
2/17/2022
281.02 KB
Commercial Thermostats Application Selection and Cross-Reference Guide
application/pdf 1.22 MB
2/17/2022
1.22 MB
Commercial Thermostats Application Selection and Cross-Reference Guide (General Wholesaler version)
application/pdf 780.43 KB
2/17/2022
780.43 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Commercial Thermostat Product Quick Reference Guide (visor card) (English)
281.02 KB
2/17/2022
281.02 KB
Commercial Thermostats Application Selection and Cross-Reference Guide
1.22 MB
2/17/2022
1.22 MB
Commercial Thermostats Application Selection and Cross-Reference Guide (General Wholesaler version)
780.43 KB
2/17/2022
780.43 KB
Image
SKU
Description
T451B3004/U
Motor-Rated Precision Thermostat, Vertical-Mount, DPST
T451A3005/U
Motor-Rated Precision Thermostat, Vertical-Mount, SPST
T651A3026/U
Medium Duty Line Voltage Thermostat for Heating, 7 to 28C
T651A3018/U
Thermostat, 44 to 86F, with Thermometer Locking Cover, Range Stops, Horizontal/Vertical