Thermostats
T6169 Fan Coil Thermostat
T6169 thermostats control line voltage valves and/or blower motors on fan coil units in manual or automatic changeover, cooling, heating or cooling/heating systems. The thermostats feature a single fan and/or system manual switches.
T6169 thermostats control line voltage valves and/or blower motors on fan coil units in manual or automatic changeover, cooling, heating or cooling/heating systems. The thermostats feature a single fan and/or system manual switches.
Features & Benefits:- Combines thermostat, single system and/or fan control switch in one unit
- System switch off-position breaks heating/cooling and fan circuits
- Fan can be wired for continuous (on) or cycled (auto) operation
- Three speed manual fan control on some models
- Suitable for single- or double-gang electrical boxes
- Available in classic gold or premier white styling
- Color-coded lead wire connections
- Language-free graphic symbols
- UL Listed
- cUL Listed
Others
- Mounting Type
- Ganged Vertically-Oriented Outlet Box
- Brand
- Honeywell BMS NA
Others
- Mounting Type
- Ganged Vertically-Oriented Outlet Box
- Brand
- Honeywell BMS NA
- Mounting Type : Ganged Vertically-Oriented Outlet Box
- Brand : Honeywell BMS NA
Reference Guides
Name
Description
File Size
Date
Size
Commercial Thermostats Application Selection and Cross-Reference Guide
application/pdf 1.22 MB
2/17/2022
1.22 MB
Commercial Thermostats Application Selection and Cross-Reference Guide (General Wholesaler version)
application/pdf 780.43 KB
2/17/2022
780.43 KB
Commercial Thermostat Product Quick Reference Guide (visor card) (English)
application/pdf 281.02 KB
2/17/2022
281.02 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Commercial Thermostats Application Selection and Cross-Reference Guide
1.22 MB
2/17/2022
1.22 MB
Commercial Thermostats Application Selection and Cross-Reference Guide (General Wholesaler version)
780.43 KB
2/17/2022
780.43 KB
Commercial Thermostat Product Quick Reference Guide (visor card) (English)
281.02 KB
2/17/2022
281.02 KB
Image
SKU
Description
T6169A4019/U
Fan Coil Thermostat, Heating/Cooling, 44 to 86F, 2-Pipe, 120 to 277V AC
T6169A4001/U
Fan Coil Thermostat, Seasonal Auto, 7 C to 28 C, 2-Pipe, Premier White
T6169C4015/U
Fan Coil Thermostat, Heating/Cooling, 44 to 86F, 2-Pipe, 208/120/240/277V
T6169B4017/U
Fan Coil Thermostat, Heating/Cooling, 44 to 86F, 4-Pipe, Tan