Wall Modules
CLCM Digital Module
CLCM1H112 Digital Modules features internal 20kΩ NTC sensor with higher accuracy and reliability.
CLCM1H112 Digital Modules features internal 20kΩ NTC sensor with higher accuracy and reliability. Digital Wall Modules (DWM) display and provide space temperature, set point, "occupied" / "unoccupied" override, and fan mode/speed selection for the PANTHER Controller.
Features & Benefits:- Fully compatible with the PANTHER Controller
- Low power consumption
- Integral 20kΩ NTC sensor
- Separate mounting base for easy installation
- Tamper-resistant locking cover
- IP30 housing
- CE
Others
- Number of Wiring Terminals
- 4
- Brand
- CentraLine
- Mounting Type
- Internal Wall
Others
- Number of Wiring Terminals
- 4
- Brand
- CentraLine
- Mounting Type
- Internal Wall
- Number of Wiring Terminals : 4
- Brand : CentraLine
- Mounting Type : Internal Wall
Image
SKU
Description
CLCM1H112
Room Temperature/Humitidy Sensor, 20kohm NTC, 0 to 40C, 104x104x33mm