https://buildings.honeywell.com/us/en/search-results.html

Wall Modules

CLCM1C155A Combined Sensor

CLCM1C155A Combined Sensors features wide range of measurement and fully compatible with the PANTHER, SERVAL, LION, or EAGLE controllers

CLCM1C155A Combined Sensors can be used to control the flow of incoming fresh air, thus improving air quality while reducing energy consumption. During high-occupancy periods, fresh air can be supplied to rooms in order to maintain

It is combined CO2/temperature wall modules designed for applications in indoor ventilation and air conditioning systems. In conjunction with the PANTHER, SERVAL, LION, or EAGLE Controllers

Acceptable air quality, while during low-occupancy periods, the unnecessary conditioning of outdoor air can be avoided or reduced

During Zero Calibration or Fast Background Calibration, the Service LED will indicate that the given calibration process is in progress by flashing once per second for 90 sec (sensor warm-up) and then twice per second for 10 sec (sensor calibration). Once the calibration process has been completed, however, the Service LED will then stop flashing and return to normal operational behaviour

Features & Benefits:
  • CO2 sensor employing state-of-the-art NonDispersion Infrared (NDIR) technology
  • CO2 measurement range of 0…2000/3000 ppm
  • Self-calibrating automatic drift correction based on long-term evaluation
  • Easy to install and configure
Certifications:
  • EN 60730-2-9

Others

  • Brand
    • CentraLine
  • Output Signal
    • The following CO? output signals are applicable, analog or digital 0..10V for 0..2000 ppm factory setting; 0..10 V or 2..10 V for 0..2000 ppm or 0..3000 ppm configurable
  • LED Functions
    • CO2 Indicator
    • CO2 Indicator
  • Number of Wiring Terminals
    • 3
  • Mounting Type
    • Internal Wall

Others

  • Brand
    • CentraLine
  • Output Signal
    • The following CO? output signals are applicable, analog or digital 0..10V for 0..2000 ppm factory setting; 0..10 V or 2..10 V for 0..2000 ppm or 0..3000 ppm configurable
  • LED Functions
    • CO2 Indicator
    • CO2 Indicator
  • Number of Wiring Terminals
    • 3
  • Mounting Type
    • Internal Wall
  • Brand : CentraLine
  • Output Signal : The following CO? output signals are applicable, analog or digital 0..10V for 0..2000 ppm factory setting; 0..10 V or 2..10 V for 0..2000 ppm or 0..3000 ppm configurable
  • LED Functions : CO2 Indicator|CO2 Indicator
  • Number of Wiring Terminals : 3
  • Mounting Type : Internal Wall
Image
SKU
Description
alt
CLCM1C155A
CLCM1C155A Combined Sensor, 24V AC, 1.5 VA, 10V DC O/P, IP20, LED