https://buildings.honeywell.com/us/en/search-results.html

Wall Modules

CLCM4C155A Combined Sensor

CLCM4C155A Combined Sensors provides high sensitivity, reliability and wide detection range

CLCM4C155A Combined Sensors are combined CO2/temperature wall modules designed for applications in indoor ventilation and air conditioning systems and they can be used to control the flow of incoming fresh air, thus improving air quality while reducing energy consumption

During high-occupancy periods, fresh air can be supplied to rooms in order to maintain acceptable air quality, while during low-occupancy periods, the unnecessary conditioning of outdoor air can be avoided or reduced

The wall module's calibration modes can be selected and the CO2 measuring range extended by repositioning the configuration jumper located on the Printed Circuit Board. In a normal environment, the unit is maintenance-free. Accurate measurement is guaranteed by the built-in ABC self-calibration feature

Features & Benefits:
  • Reliable and flexibility
  • Fully compatible with the PANTHER, SERVAL, LION, or EAGLE Controllers
  • CO2 sensor employing state-of-the-art Non dispersion Infrared (NDIR) technology
  • CO2 measurement range of 0…2000/3000 ppm
  • Self-calibrating: automatic drift correction based on long-term evaluation
Certifications:
  • EN 60730-2-9

Others

  • Brand
    • CentraLine
  • Output Signal
    • The following CO? output signals are applicable
  • Mounting Type
    • Internal Wall
  • LED Functions
    • Occupancy
    • Occupancy

Others

  • Brand
    • CentraLine
  • Output Signal
    • The following CO? output signals are applicable
  • Mounting Type
    • Internal Wall
  • LED Functions
    • Occupancy
    • Occupancy
  • Brand : CentraLine
  • Output Signal : The following CO? output signals are applicable
  • Mounting Type : Internal Wall
  • LED Functions : Occupancy|Occupancy