Wall Modules
Single Unit Wall Bus Room Display
The RV-WMB Room View display is designed for mounting on a standard electrical back box. It includes temperature and humidity sensors.
The RV-WMB series of room sensors and displays are designed for mounting on a standard electrical back box. They are designed to operate with Trend IQ4 and IQeco controllers. They include a temperature sensor with versions which also include humidity and CO2 sensors. The RD-WMB has a monochrome backlit LCD display with set point, override, and fan speed control. They connect to the controller by a two wire polarity independent wall bus which carries both data and power.
Features & Benefits:- Single power/data connection to controller reduces wiring
- Temperature and humidity sensing
- Calculated dew point output
- Operates in either °C or °F
- Portrait or landscape orientation
- High definition color backlit touch screen LCD display
- Set point, fan speed, and occupancy override controls
- Display of CO2 Concentration and Outside Air Temperature values from controller
- Function key options (lights, blinds etc.)
- Backup/Transfer of configuration details using micro SD card
- IQ4
- IQeco
Others
- Mounting Type
- Internal Wall
- Internal Wall
- Brand
- Trend
Others
- Mounting Type
- Internal Wall
- Internal Wall
- Brand
- Trend
- Mounting Type : Internal Wall|Internal Wall
- Brand : Trend
Image
SKU
Description
RV-WMB-TH
Full colour touch screen display with temperature and humidity sensors
RV-WMB-TH-BX
Customisable Full colour touch screen display with temperature and humidity sensors. No Bezel - for use with RV-BW-A paintable bezel (sold seperately) Datasheet TA201354