Wall Modules
Sprinkler Control Box, Conventional
Eltek sprinkler control box with address, conventional is used to connect a pressure switch (flow switch) from sprinkler systems for alarm at the fire station when a sprinkler is triggered.
The Eltek sprinkler control box with address, conventional is used to connect a pressure switch (flow switch) from sprinkler systems for alarm at the fire station when a sprinkler is triggered. It has a key switch for switching off sprinklers in connection with maintenance or testing. When switched off, there is no alarm at the fire station, and the circuit breaker can thus be tested locally. This has an LED for alarm, switch-off and received signal from flow switch during a test. The sprinkler control box can also monitor the sprinkler main stop valve (NC).
Features & Benefits:- Conventional
- Does not require the supply of external 24V
- Built-in insulator
- Addressable and conventional type
- Key-operated switch-off of monitoring
- Status indication LEDs
- IP40 Rated
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek
Image
SKU
Description
243060
Sprinkler Control Box, Convenctional, 3.4mA to 23mA, 150(W)x75(H)x200(D)mm, 740g