https://buildings.honeywell.com/us/en/search-results.html

Wall Modules

Wall Bus Room Display

The RV-WMB Room View Display is designed for mounting on a standard electrical back box. It includes temperature and humidity sensors. Paintable bezel for use with RV-WMB-TH-BX

The RV-WMB Room View display is designed for mounting on a standard electrical back box. It includes temperature and humidity sensors. It has a high definition color backlit LCD touch screen display with occupation override, set point, and fan speed control. It connects to the controller by a two wire polarity independent wall bus which carries both data and power.

Features & Benefits:
  • Single power/data connection to controller reduces wiring
  • Temperature and humidity sensing
  • Calculated dew point output
  • Operates in either °C or °F
  • Portrait or landscape orientation
  • High definition color backlit touch screen LCD display
  • Set point, fan speed, and occupancy override controls
  • Display of CO2 Concentration and Outside Air Temperature values from controller
  • Function key options (lights, blinds etc.)
  • Backup/Transfer of configuration details using micro SD card

Others

  • Brand
    • Trend

Others

  • Brand
    • Trend
  • Brand : Trend
Image
SKU
Description
alt
RV-BW-A
A pack of 5 plastic bezels with Adhesive mask