https://buildings.honeywell.com/us/en/search-results.html

Zone & Unitary Controllers

Excel 10™ Remote I/O Controller

Excel 10™ remote I/O controllers extend the distribution of input and output devices across Echelon networks. When networked, the Excel 10 remote I/O controllers provide generic I/O points over LonWorks networks.

Excel 10™ remote I/O controllers extend the distribution of input and output devices across Echelon networks. When networked, the Excel 10 remote I/O controllers provide generic I/O points over LonWorks networks which can be used for applications such as lighting and sensor averaging.

Features & Benefits:
  • Each I/O is individually controlled from the zone manager
  • Uses the Echelon LonTalk® communication protocol
  • Free topology transceiver (FTT) for flexible installation
  • On-board network jacks
  • On-board status indicating LED
  • Flame retardant construction
Certifications:
  • UL94-V5 rated
  • UUKL
  • UL:SA481
  • Canadian Standards Association Listed: LR95329-3
Image
SKU
Description
alt
W7761A2010/U
Excel 10 Remote I/O, UUKL Approval