Zone & Unitary Controllers
Excel 12 W7704D Controller
Excel 12 Controllers are used in all open LONWORKS® environments. These controllers are three-in-one controller for HVAC, Light, and Sunblind applications which reduces hardware costs and engineering effort.
Excel 12 Controllers are used in all open LONWORKS® environments. Excel 12 supports ¾ 1 Node Object, ¾ 1 Space Comfort Controller Fan Coil Object, ¾ 2 Lamp Actuator Objects, ¾ 1 Occupancy Sensor Object & ¾ 1 Sunblind Actuator Object. A hardware models are available with 4 Binary Input, 7 Analog Input, 2 Analog Output, 5 Relays and 24VAC or 230VAC line power supplies.
The application can be downloaded into the Excel 12's FLASH memory. Honeywell's LNS™ plug-in allows you to configure the application to match your specific requirements (e.g. light switching or constant light control [depending upon the availability of daylight and/or the occupancy state. Excel 12 controllers are three-in-one controller for HVAC, Light, and Sunblind applications reduces hardware costs and engineering effort (one LONWORKS® node instead of three). The Excel 12 Fan Coil Unit (FCU) + Light + Sunblind application encompasses the entire room, including one fan coil unit, two lights, and one sunblind. The application is delivered together with the plug-in
Features & Benefits:- Additional energy savings due to integrated room control
- Increased comfort due to automatic light and sunblind control
- Flash memory for downloading applications
- Easily-accessible service button and service LED
- DIN rail (wiring cabinet/fuse box) mounting and wall mounting supported
- 230 Vac or 24 Vac power supply (depending upon model)
- Optional terminal protection covers for wall mounting
- Optional swivel label holders for wiring information
- 2-wire FTT-10A LONWORKS® bus interface
- Application can be configured to user-specific needs via LNS™-based plug-in
- LONMARK® Certified
Others
- Brand
- Honeywell
- Control Functions
- Choice of 3 standard applications
- Communication Technology
- LonWorks R
- LonWorksR
- Echelon
Others
- Brand
- Honeywell
- Control Functions
- Choice of 3 standard applications
- Communication Technology
- LonWorks R
- LonWorksR
- Echelon
- Brand : Honeywell
- Control Functions : Choice of 3 standard applications
- Communication Technology : LonWorks R|LonWorksR|Echelon