https://buildings.honeywell.com/us/en/search-results.html

Zone & Unitary Controllers

IQeco32 BACnet Controller

IQeco32 BACnet Controllers have from 9 to 18 I/O channels and Wallbus port is also provided for use with a room display

IQeco32 BACnet Controllers are terminal unit controllers for use with BACnet over MS/TP and communicate with BACnet devices using IC Comms. They can communicate with other IQecos over the BACnet MS/TP network, and with Trend devices via an IQ4NC The IQeco can form a Trend LAN with other IQecos and an IQ4NC over the MS/TP trunk. The IQ4NC acts as a router between Ethernet and the MS/TP trunk allowing IQecos to communicate with other Trend devices on the Trend network operating on other network media The USB port allows connection of a PC running IQ SET. When connected in this way IQ SET can communicate across the entire Trend network The Wallbus port facilitates the connection of a room display device. These devices offer control and indication of parameters such as setpoint, fan speed and occupancy, as well as sensing temperature, humidity and CO2 levels

Features & Benefits:
  • Fully compatible with the Trend system
  • BACnet over MS/TP (WSP certified)
  • Non-volatile memory, no battery required
  • Inputs configurable by software (no links)
  • Energy efficient strategies available
Certifications:
  • EN61326-1: 2006
  • EN61010-1: 2010
  • IP20

Others

  • Number of Digital Outputs
    • 0
  • Number of Universal Inputs
    • 1
  • Number of Thermistor Inputs
    • 2
  • Number of digital inputs
    • 1
  • Brand
    • Honeywell

Others

  • Number of Digital Outputs
    • 0
  • Number of Universal Inputs
    • 1
  • Number of Thermistor Inputs
    • 2
  • Number of digital inputs
    • 1
  • Brand
    • Honeywell
  • Number of Universal Inputs : 1
  • Number of Thermistor Inputs : 2
  • Number of digital inputs : 1
  • Brand : Honeywell
  • Number of Digital Outputs : 0
Image
SKU
Description
alt
IQE32-1201U80035
IQE32/P/BAC/NOSTRATEGY/230-IQE32 controller 230V Datasheet TA201176 No strategy
alt
IQE32-1201U50035
IQE32/P/BAC/NOSTRATEGY/24VAC-IQE32controller 24VAC Datasheet TA201176 No strategy
alt
IQE32-1901U80000
IQE32/C/BAC/CUSTOM/230-IQE32 controller 230V Datasheet TA201176 Custom strategy
alt
IQE32-1901U50000
IQE32/C/BAC/CUSTOM/24VAC-IQE32 controller 24VAC Datasheet TA201176 Custom strategy