Zone & Unitary Controllers
Lon Works® Room Controller
Room controller with 2 Triac outputs, relay for electric heating and 3-step fan control
The PCD7.L6xx room controllers, based on Serial S-Net or LonWorks® networks, are mainly used for HeaVAC applications with fan-coil devices, radiator/cooled ceiling combinations or VVS systems. The extension module for light and shade allows the electrical systems to be easily integrated in to the room automation solution. Customer-specific operating concepts can be produced with the wide range of room control units. These room control units are connected to the room controller by cable, infra-red or wireless receivers.
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.L616
Lon Works®Room Controller, 230V AC, 2 Triac Outputs, 0 to 10V, 24V AC (7 W) Supply, Relay for Electric Heating, 3-Step/Variable Fan Control, 1 Interface