Zone & Unitary Controllers
Remote control Room controller
Remote control Room controller are receiver with multi-sensor for presence and brightness for PCD7.L660
The PCD7.L6xx room controllers, based on Serial S-Net or LonWorks® networks, are mainly used for HeaVAC applications with fan-coil devices, radiator/cooled ceiling combinations or VVS systems. The extension module for light and shade allows the electrical systems to be easily integrated in to the room automation solution. Customer-specific operating concepts can be produced with the wide range of room control units. These room control units are connected to the room controller by cable, infra-red or wireless receivers.
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.L665
IR Receiver, Multi-Sensor for Presence and Brightness For PCD7.L660