https://buildings.honeywell.com/us/en/search-results.html

Zone & Unitary Controllers

Serval Controller

Serval Controller provides extensive timing and interlock features make them especially suitable for systems using electrical heat and compressors

Serval Controller is an individual room controller which can be used for a wide range of control applications such as room temperature control for two- and four-pipe control circuits with optional electrical heating coils and can control single-, two-, or three-speed, or variable-speed fans. It has factory-set default configuration settings and is fully operable upon installation. It can operate as a stand-alone unit or as a part of a CentraLine control system Using the COACH configuration tool, the controller can be configured with project-specific settings. Using the CARE engineering tool, the controller can be configured by means of an LNS plug-in Interfaces are provided for a wide range of actuator types. Heating systems can be water or electric, and cooling systems can be chilled water supply or compressors

Features & Benefits:
  • Direct connection of thermal, floating, or proportional actuators
  • Wide range of supported valves and actuators
  • Interlocks and time delays to protect equipment
  • Uses Echelon LonTalkĀ® protocol
  • Wall modules for manual override
  • Slim design fits into narrow fan coil units and false ceilings
  • Power supplied by power mains or 24 V
Certifications:
  • EN50081-1
  • EN50082-1
  • CE
  • EUBAC

Others

  • Number of Triac Outputs
    • 2x for Heat/Cool, Thermal Control Only
  • Brand
    • CentraLine
  • Operation Modes
    • Occupied, Standby, Unoccupied, Open Window, Frost Protection, Smoke Control, Fan Fail, Summer/Winter Change Over
    • presenza, standby, non presenza, finestra aperta, protezione antigelo, controllo fumo, ventilatore guasto, commutazione estate/inverno
    • aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, rookbewaking, ventilatorbewaking, zomer-/winteromschakeling
  • Control Functions
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band
  • Communication Technology
    • LonWorksR
    • LonWorks R
    • Echelon

Others

  • Number of Triac Outputs
    • 2x for Heat/Cool, Thermal Control Only
  • Brand
    • CentraLine
  • Operation Modes
    • Occupied, Standby, Unoccupied, Open Window, Frost Protection, Smoke Control, Fan Fail, Summer/Winter Change Over
    • presenza, standby, non presenza, finestra aperta, protezione antigelo, controllo fumo, ventilatore guasto, commutazione estate/inverno
    • aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, rookbewaking, ventilatorbewaking, zomer-/winteromschakeling
  • Control Functions
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band
  • Communication Technology
    • LonWorksR
    • LonWorks R
    • Echelon
  • Number of Triac Outputs : 2x for Heat/Cool, Thermal Control Only
  • Brand : CentraLine
  • Operation Modes : Occupied, Standby, Unoccupied, Open Window, Frost Protection, Smoke Control, Fan Fail, Summer/Winter Change Over|presenza, standby, non presenza, finestra aperta, protezione antigelo, controllo fumo, ventilatore guasto, commutazione estate/inverno|aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, rookbewaking, ventilatorbewaking, zomer-/winteromschakeling
  • Control Functions : Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band|Heat only, cool only, heat/cool change over, heat and cool in sequence; in addition electrical reheat; zero energy band
  • Communication Technology : LonWorksR|LonWorks R|Echelon
Image
SKU
Description
alt
CLSE3L230
Serval Controller, 230V, 2 DI, 3 AI, 1 AO, Relay, LED