Audio System Controllers
Audionet-MX Compact Cabinet
The Audionet-MX sound system range can be used to manage small or medium-sized establishments that do not require no complex features.
The Audionet-MX sound system range can be used to manage small or medium-sized establishments that do not require no complex features. By its simplicity of design, commissioning and maintenance and operation, these compact enclosures respond to a large number of sales areas, establishments school, administration, business or small industry with an evacuation and / or containment alert system linked to an intrusion risk or a chemical risk. This 12U cabinet can either be mounted on a resistant wall or placed directly on the ground, with or without casters.
Features & Benefits:- Excellent musical quality and intelligibility messages
- Modularity of system
- Calibration of HP lines in Front facing
- 12U cabinet mounted - wired & pre-programmed '' Plug & Play ''
- EN 54-16 certified
- EN 54-4
Image
SKU
Description
BP-2X120
Cabinet, 230V AC, 120W, 600x600x640mm, Black, - 5 to +60C, 2 Zones
BML-AN
Local Mic Consolle - Audionet