https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

Automatic Mixer

Automatic Mixer monitored by high-speed DSP microprocessor. It can be connected to low impedance microphone, neck microphone and wireless microphone or other line signals.

Automatic Mixer monitored by high-speed DSP microprocessor. It can be connected to low impedance microphone, neck microphone and wireless microphone or other line signals. Digitally controlled, It has an operating interface with a liquid screen. It is convenient to use with a simple and cl-ear menu. Adopting high-speed DSP digital control technology, it solves the problem of character skipping, it supports RS -232 External Control . At most 16 extensions be used .

Features & Benefits:
  • RS 232 external -controlled port to expand the mixer's application
  • Each line is equipped with low-cut circuit, which can be selected separately, avoiding low-frequency noise
  • The channel gate can be opened automatically and quickly. The action level can be set up automatically
Image
SKU
Description
alt
AT-836
Automatic Mixer, 15VAC, 25W, 20Hz-20KHz, 75Ohms Output Impedance