https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

Autonomous Sound Alarm Unit

Autonomous Sound Alarm Units have been designed for broadcasting of sound signals or pre-recorded messages.

Autonomous Sound Alarm Units have been designed for broadcasting of sound signals or pre-recorded messages. The Spoken messages (for the MaMe version with or without flash) are in French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message).

Features & Benefits:
  • 5 min alarm duration
  • Sound class: B (90 dB at 2m, according to Standard NF S 32-001)
  • Flash color red / 1Hz (for versions with flash)
  • Autonomy:> 12 hours on standby + 5 min. general alarm
Certifications:
  • NF AEAS