https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

BAAS Ma Autonomous Sound Alarm Block

BAAS Ma Autonomous Sound Alarm Block ensure the broadcasting of the sound signal.

BAAS Ma Autonomous Sound Alarm Block ensure the broadcasting of the sound signal.

Features & Benefits:
  • Alarm duration is of 5 min
  • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
  • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
  • Red Flash color
  • Autonomy > 12 hours on standby + 5 min. general alarm
Certifications:
  • NF AEAS