https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

BAAS MaFlash Autonomous Sound Alarm Unit

BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

Features & Benefits:
  • Alarm duration is of 5 min
  • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
  • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
  • Red Flash color
  • Autonomy > 12 hours on standby + 5 min. general alarm.
Certifications:
  • NF AEAS