Audio System Controllers
BAAS MaMeFlash Autonomous Sound Alarm Unit
BAAS MaMeFlash Autonomous Sound Alarm Unit ensure Sound signal broadcast, Broadcasting a pre-recorded message and a red light signal for the hearing impaired.
BAAS MaMeFlash Autonomous Sound Alarm Unit ensure Sound signal broadcast, Broadcasting a pre-recorded message and a red light signal for the hearing impaired.
Features & Benefits:- Alarm duration is of 5 min
- Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
- Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
- Red Flash color
- Autonomy > 12 hours on standby + 5 min. general alarm
- NF AEAS