https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

BAAS SaMeFlash Satellite Sound Alarm Autonomous Unit

BAAS SaMeFlash Satellite Sound Alarm Autonomous Unit ensure Sound signal broadcast, Broadcasting a pre-recorded message and a red light signal for the hearing impaired.

BAAS SaMeFlash Satellite Sound Alarm Autonomous Unit ensure Sound signal broadcast, Broadcasting a pre-recorded message and a red light signal for the hearing impaired.

Features & Benefits:
  • Alarm duration is of 5 min
  • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
  • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
  • Red Flash color
  • Autonomy > 12 hours on standby + 5 min. general alarm
Certifications:
  • NF AEAS