Audio System Controllers
Digital Slave Matrix
The Digital Slave Matrix is designed to accommodate 8 MZA-AN or MZAB-AN line intended for the control of 100 V lines.
The Digital Slave Matrix is designed to accommodate 8 MZA-AN or MZAB-AN line intended for the control of 100 V lines.
Features & Benefits:- 8 usable locations with zone cards or inputs / outputs digital
- General extensions with 2 locations for general and communication modules
- Zone expansion with 2 + 2 RJ45 connectors for proprietary audio link
- EN 54-16
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
MX8Z-AN
Digital Slave Matrix: 483x88x 250mm: 4.5Kg: Rack Mountable: Steel Enclosure