https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

DS 6700 PSTN/IP Auto Dialler

Transmission devices DS 6700/DS 6750 are used to transmit messages from hazard detection systems using public and private communication networks as well as an interface to remote systems such as management systems linked via public/private networks.

Transmission devices DS 6700 / DS 6750 are used to transmit messages from hazard detection systems using public and private communication networks as well as an interface to remote systems such as management systems linked via public or private networks. It is used in compatible hazard detection panels, the devices allow remote service and remote diagnosis.

Features & Benefits:
  • Connection to panel via serial interface, BUS-2 and I-BUS
  • Integration module or “stand-alone” device
  • Automatic daylight saving time switching
  • Clock module with 48 hour power reserve
  • Selective remote service authorization
  • Battery and low voltage monitoring
  • Flexible activation of signalling relay

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Brochure
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
2/17/2022
3.28 MB
Others
Name
Description
File Size
Date
Size
POCCUSA86B00407
application/pdf 6.14 MB
2/14/2022
6.14 MB
Name
Description
File Size
Date
Size
MB-Secure ???????
3.28 MB
2/17/2022
3.28 MB
POCCUSA86B00407
6.14 MB
2/14/2022
6.14 MB
Image
SKU
Description
alt
K057864
DS 6700 PSTN/IP Auto Dialler, 12V DC, 135 mA, -10 to +50C
alt
057864
DS 6700 PSTN/IP Auto Dialler, 12V DC, 135 mA, -10 to +50C