Audio System Controllers
Dual Channel Amplifier
The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.
The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.
The Dual Channel Amplifier is capable of producing up to 100 watts of audio power. The ECS-DUAL50W has its own power supply with battery backup and eight speaker circuits. The Dual Channel Amplifier is fully supervised by the main panel for trouble conditions.
Features & Benefits:- Built in backup amplifier test feature allows you to physically test that the backup amplifiers are operating properly
- Up to 16 amplifiers per IFP-2000ECS system for a maximum of 1600 watts
- Up to eight amplifiers per IFP-100ECS and IFP-1000ECS for a maximum of 1000 watts
- Dual Channel Amplifier has its own power supply and backup battery
- Six-wire connection to ECS system
- UL 864
- UL 2572
Image
SKU
Description
ECS-DUAL50WBCB
Cabinet Only For Ecs-Dual50W - Black Cabinet