Audio System Controllers
equIP® Series H3S Housing Mount
The equIP® Series H3S housing mounts can be used to install Honeywell’s equIP Series S H3D fixed mini dome IP cameras to a variety of indoor surfaces.
The equIP® Series H3S housing mounts can be used to install Honeywell’s equIP Series S H3D fixed mini dome IP cameras to a variety of indoor surfaces. The H3S mounts are for indoor applications. These mounts provide a wide range of mounting options. The simple, solid design of these mounts is an installer’s first choice for ease of installation. Both the wall and pendant mounts provide easy cable routing with no exposed wiring, and the camera and lens can be installed, adjusted, and tested without repositioning the housing. These mounts feature die-cast aluminum construction and have an off-white powder coating that matches the cameras’ finish. These mounts are designed for indoor applications. All are designed to perfectly complement the fixed mini dome cameras, making them the obvious choice for architecturally sensitive installations. The equIP® Series H3S housing mounts provide performance and strength you can depend on. Their attractive design, impact-resistant construction, and range of mounting options make these mounts the best solution for all your indoor and outdoor applications.
Features & Benefits:- Low profile, contemporary design
- Economically priced
- Cable feed-through for ease of installation and camera setup
- Die cast aluminum construction
- Polycarbonate construction (plastic cover plate on wall mount)
- Off White powder finish
- Indoor use
Others
- Brand
- Honeywell Security
- Material
- Powder
- Die-Cast Aluminum
Others
- Brand
- Honeywell Security
- Material
- Powder
- Die-Cast Aluminum
- Brand : Honeywell Security
- Material : Powder|Die-Cast Aluminum