Audio System Controllers
GV-MP Master Panel
Master Panel by Gamewell is an integral part of Gamewell’s Voice Evacuation System. Master Panel has an integral microphone, dual-channel digital message repeater (DMR) and digital tone generator.
Gamewell’s Master Panel is modular in design, and shall be expandable such that additional system control points may be configured. The master panel is an integral part of Gamewell’s Voice Evacuation System It has an integral microphone, dual-channel digital message repeater (DMR) and digital tone generator.
Features & Benefits:- The system shall include integral self-diagnostic routines
- Indicates the precise type of trouble conditions
- A trouble condition within the system shall cause a trouble indication to be transmitted to the FACP
- UL Listed: file S521
- MEA approved: file 277-96-E
- CSFM approved: file 6911- 1288:161
Data Sheet
Name
Description
File Size
Date
Size
600 Series Fire Command Center Data Sheet
application/pdf 147.42 KB
5/18/2022
147.42 KB
Name
Description
File Size
Date
Size
600 Series Fire Command Center Data Sheet
147.42 KB
5/18/2022
147.42 KB
Image
SKU
Description
GEV-MP96
Master Panel, 120V AC, 24 V DC, 50 mA Max, 1.024 MHz, 96 Switch
GEV-MP80
Master Panel, 120V AC, 24 V DC, 50 mA Max, 1.024 MHz, 80 Switch
GEV-MP48
Master Panel, 120V AC, 24 V DC, 50 mA Max, 1.024 MHz, 48 Switch
GEV-MP240
Master PANELS-2 Cabinets 240 Switch /
GEV-MP224
Master PANELS-2 Cabinets 224 Switch /
GEV-MP208/P
Master PANELS-2 Cabinets 208 Switch /
GEV-MP208
Master PANELS-2 Cabinets 208 Switch /
GEV-MP176/P
Master PANELS-2 Cabinets 176 Switch /
GEV-MP160/P
Master PANELS-2 Cabinets 160 Switch /
GEV-MP160
Master PANELS-2 Cabinets 160 Switch /