Audio System Controllers
INNCOM Network Interface
The INI-VG Series is a network interface with superior Audio and Command/Control that is used for E3 Series fire alarm and voice evacuation systems.
The INI-VG Series (Intelligent Network Interface-Voice Gateway) is a network interface with superior Audio and Command/Control that is used for E3 Series fire alarm and voice evacuation systems. Each version of the INI-VG Series features a unique functionality that can operate as any of the following.
The INI-VGC Voice Gateway Module is optimized to provide command and control functions for the INCC Command Center. The INCC serves as the point of interface between an operator and the system’s audio evacuation, fire fighter intercom, and building control circuits.
Features & Benefits:- Supports a network data transfer rate at 625K baud
- Controls all communication signals and control-by event sequences over twisted, unshielded pair of wires or fiber-optic cable
- All INI-VG Series Modules connect to a voice page microphone and fire fighter’s handset
- Uses advanced Digital Signal Processor (DSP) technology that provides efficient audio compression and filtering
- Offers the following fiber-optic plug-in modules used for fiber-optic connectivity - FML-E3 (fiber-optic multi-mode) - FSL-E3 (fiber-optic single-mode)
- Supports Distributed Architecture, including Style 7 wiring configuration, that allows system components to continue normal operation with NO loss of function during single line fault conditions
- Provides Redundant Command Centers with a microphone and a fire fighter’s handset which can easily be configured by adding INCCs.
- Listed under UL® Standard 864, 9th Edition
- Listed under UL Standard UL2572 for Mass Notification
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 93Percentage
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 93Percentage
- Maximum Operating Humidity : 93Percentage
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
- Operating Voltage : 24 voltage direct current
Engineering Specifications
Name
Description
File Size
Date
Size
US Army or Air Force Mass Notification Specification
application/pdf 106.61 KB
5/18/2022
106.61 KB
Data Sheet
Name
Description
File Size
Date
Size
INCC Intelligent Network Interface Data Sheet
application/pdf 149.3 KB
5/18/2022
149.3 KB
Intelligent Network Interface Voice Gateway Data Sheet
application/pdf 87.48 KB
5/18/2022
87.48 KB
E3 Series, Broadband Data Sheet
application/pdf 194.99 KB
5/18/2022
194.99 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series Combination Fire and MNS LOC Operation Instructions
application/pdf 33.59 KB
5/18/2022
33.59 KB
Others
Name
Description
File Size
Date
Size
INI-VGC Voice Gateway CAD Drawing
image/vnd.dwg 313.48 KB
5/18/2022
313.48 KB
Name
Description
File Size
Date
Size
US Army or Air Force Mass Notification Specification
106.61 KB
5/18/2022
106.61 KB
INCC Intelligent Network Interface Data Sheet
149.3 KB
5/18/2022
149.3 KB
Intelligent Network Interface Voice Gateway Data Sheet
87.48 KB
5/18/2022
87.48 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
E3 Series Combination Fire and MNS LOC Operation Instructions
33.59 KB
5/18/2022
33.59 KB