https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

KB-D15E Emergency Panel

The KB-D15E emergency panel produces an alarm sound automatically when activated by an external signal or manually by pressing the front panel push button. The alarm can either be the built-in siren or a user pre-recorded voice message.

The KB-D15E emergency panel produces an alarm sound automatically when activated by an external signal or manually by pressing the front panel push button. The alarm can either be the built-in siren or a user pre-recorded voice message.

With the built-in 180- second digital IC, users may record their own voice message by using a microphone or other audio sources. For use in a wide variety application of PA system, the KB-D15E is designed to work with the KB-D10P paging selector, the KB-D11P pre-amplifier, the KB-D19A alarm matrix and the KB-D13A speaker selector.

Features & Benefits:
  • 3 kinds of tones: Sirens, MSG1 and MSG2. MSG1 and MSG2 can be recorded
  • A string of ending alarm tone which can be automatically or manually played when alarm is over MSG1, MSG2 and tones can be recorded in within 60 seconds
  • Apply switch of address setting, use decimal system to set the local address
  • Is able to remote power on/off and remote alarm
  • Specifications
  • Input(MIC) : 600 O, 5 mV unbalanced
  • Input(LINE) : 10 O, 330 mV unbalanced
  • Frequency Response : Alarm siren or record:100 Hz~3.4 Khz ( ±3dB )
  • Mic input or audio input : 60 Hz~16 Khz( ±3dB )
Certifications:
  • CE & RoHS Certified.
Image
SKU
Description
alt
KB-D15E
KB-D15E Emergency Panel, 600 ohm Input MIC, 5 mV unbalanced