Audio System Controllers
Line B Zone Module
Line B Zone Modules are to be inserted in the master or slave matrix of the WAYGUARD system. Zone Modules are required to activate line B on the same amplifier connected to the WG-LMM01 module for line A.
Line B Zone Modules are to be inserted in the master or slave matrix of the WAYGUARD system. Zone Modules are required to activate line B on the same amplifier connected to the WG-LMM01 module for line A.
Image
SKU
Description
WG-LRM01
Line B Zone Module: Wayguard system