https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

Main Audible Alarm Autonomous Unit

The Autonomous Audible Alarm Units (BAAS) of the Pr type are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system

The Autonomous Audible Alarm Units (BAAS) of the Pr type are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system. They provide regular automatic control of their main functions

Features & Benefits:
  • 2 to 8 manual release loops depending on the type of panel
  • 5 summary reports max
  • 1 Auxiliary contact (CRT)
  • 1 Alarm contact (CRT)
  • 2 BAAS control loops
Certifications:
  • NF AEAS