Audio System Controllers
Radio Microphone Set
GT210BH fixed frequency UHF wireless microphone set. GT Receiver: True diversity digital receiver featuring feedback / noise suppressor.
GT210BH fixed frequency UHF wireless microphone set. GT Receiver: True diversity digital receiver featuring feedback / noise suppressor. Complete with LCD display and gain adjustment trimmer. Including rack mounting tabs. TS2 transmitter: body transmitter in ABS. Automatic frequency setting via infrared and display with battery charge status.
Image
SKU
Description
GT210H
Radio Microphone Set, 20 - 20,000Hz, 300m, Handgrip Microphone, Dynamic Capsule, 500 - 990MHz