Audio System Controllers
Remote Paging Microphone
KB-D816R is a type of remote microphone which can achieves remote paging by long way zone selection.
KB-D816R is a type of remote microphone which can achieves remote paging by long way zone selection. Within 1000 meters zonal paging can be done by console on the microphone. Five microphones can be cascaded together that maximum 8 ET-D816SC digital matrixes and up to 128 zones can be paged.
Features & Benefits:- All On/All Off buttons for convenient use
- A swan neck microphone and a microphone controller
- A keyboard lock balanced transmission of audio signal with signal quality and transmission distance
- A cascade input multiple microphones can be linked in series
- CE
- RoHS Compliant
Others
- Input Zones
- 16
- Brand
- System Sensor
- Speaker Output Zones
- 16
Others
- Input Zones
- 16
- Brand
- System Sensor
- Speaker Output Zones
- 16
- Input Zones : 16
- Brand : System Sensor
- Speaker Output Zones : 16
Image
SKU
Description
KB-D816S
Audio Matrix, AC 220 V ± 10%, 50-60Hz, 16x16 Channel, LCD Display, Power LED
KB-D816R
Remote Paging Microphone, DC 24V, 600 ohms/5mV Unnbalanced Input, 10k ohms/10V Balanced Output