Audio System Controllers
RK-MCU INTEVIO Master Control Unit
RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations.
RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations. RK-MCU INTEVIO master control units provide audio storage, broadcast, zone control, monitoring, timing control, and fault diagnosis functions. The built-in 500W Class D digital power amplifier can drive up to eight loudspeaker lines to meet requirements for smaller PA/VA applications. It can also be connected to zone expanders to increase system capacity for the requirements of large applications.
Features & Benefits:- View system status and set the parameters via LCD screen
- Supports both single channel mode and dual channel mode
- Flexible power amplifier redundancy; one spare amplifier can back up all amplifiers in the system
- Built-in 1GB flash memory and 4GB SD card, which can be used to store audio files, recording files, configuration data and log files, etc
- Digital volume control, easy to set input and output volume
- 255 broadcast priorities can be set as required
- Built-in loudspeaker to monitor the audio signal of two channels
- Supports 3-wire and 4-wire volume controller
- Capable to be integrated with the third-party system, like fire alarm system through dry contact or RS-485 interface
- Built-in standard configuration allows to be used directly after installation; the function also can be set via configuration software
- CE
- CB
- UL
- FCC
Others
- Speaker Circuit
- 500 Watt
- Brand
- Esser
- Maximum Operating Humidity
- <95 Percentage
Others
- Speaker Circuit
- 500 Watt
- Brand
- Esser
- Maximum Operating Humidity
- <95 Percentage
- Speaker Circuit : 500 Watt
- Brand : Esser
- Maximum Operating Humidity : <95 Percentage
Image
SKU
Description
RK-MCU
Master Control Unit for INTEVIO PA System