Audio System Controllers
STICK-ON® Voice Activated Relay
Voice Activated Relays are designed for quick, convenient installation and reliable operation in a variety of control applications. They are specifically designed to switch reliably on voice signals for continuous duty in professional A/V systems.
STICK-ON® Voice Activated Relays are designed, built and rated for continuous duty in professional A/V systems. They have switching controlled by Voice Signal from Mic or Line Level Signals. The unbalanced output from the STM-1 can be used to trigger the ST-VOX1, while the STM-1 balanced output is used for the audio feed.
Features & Benefits:- Switching Controlled by Voice Signal
- Switching from Mic or Line Level Signals
- Precise Threshold Adjustment
- DPDT Switching Contacts
- Open-Collector Slave Output
- CE Approved.
Image
SKU
Description
ST-VOX1
Voice Activated Relay: 5K Ohm Unbalanced Line: 60W: Audio Threshold LED: 0 to 55C: 1.7x7.6x3.9 cm