https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

WAYGUARD Slave Digital Matrix

The WAYGUARD slave digital matrix in accordance with EN54-16, designed for the insertion of 8 WG-LMM01 or WG-LRM01 modules to control the amplifier and the line. POWER, FAULT WARNING and VOICE ALARM LEDs.

The WAYGUARD slave digital matrix in accordance with EN54-16, designed for the insertion of 8 WG-LMM01 or WG-LRM01 modules to control the amplifier and the line. POWER, FAULT WARNING and VOICE ALARM LEDs. 24 Vdc power supply input, spare amplifier input connector, four RJ45 connectors for connection to the master matrix and the subsequent slave matrix. Height 2 modular units.

Image
SKU
Description
alt
WG-ESU08
Audio Matrix: Wayguard: 24V DC: 8 WG-Lmm01: RJ45 Connector: 2 Modular Unit