Expansion Modules
Delta kit for Transmitting Status Messages
Honeywell provides delta sms kits for transmitting status messages have been designed to easily transfer messages in 3 optional levels from our control panels such as-fault, warning and fire.
Honeywell's Delta system with SMS kit is designed to easily transfer messages in 3 optional levels from our control panels such as; fault, warning and fire. Operation of the fire station can be done easily via text messages to the modem. The modem (GL7600) uses an affordable/ordinary alarm/mobile subscription. The system uses RS232 from the control panel, the SMS kit can thus be easily mounted up to 15m away from the panel. The SMS kit is mounted where there is good coverage for mobile and so that it fits into the surroundings, for example over the ceiling. To check if there is coverage, a regular mobile phone can be used.
Features & Benefits:- Easy transfer of status messages from the fire station to mobile phone
- Only one SMS message for logout and login
- Cost-effective solution for remote control of the fire station