Expansion Modules
Expansion Card
4 view series expansion accessory includes additional card. The additional card is connected via flat cable to the GV-Net I/O card to expand the alarm inputs by a further 12, which can be used directly on the DVR.
4 view series expansion accessory includes additional card. The additional card is connected via flat cable to the GV-Net I/O card to expand the alarm inputs by a further 12, which can be used directly on the DVR.
Others
- Number of Inputs
- 12
Others
- Number of Inputs
- 12
- Number of Inputs : 12