Expansion Modules
Extension module
The extension module is plugged onto the interface board of the control panel. This extension module can be used on plug connectors 1 and 2 of the basic control panel module.
The extension module is plugged onto the interface board of the control panel. This extension module can be used on plug connectors 1 and 2 of the basic control panel module.
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K772476
Extension module: with 3 additional micromodule slots