/content/hbtbt/us/en/search-results.html

Expansion Modules

Minigas

Two-zone gas detection control unit on which it is possible to connect all the 6 detectors. Charging of two 12V DC 7Ah batteries.

Overview

Two-zone gas detection control unit on which it is possible to connect all the 6 detectors. Charging of two 12V DC 7Ah batteries.

Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
USC690B
Minigas: 2-Zone: 6 Detector:
Image
SKU
Description
alt
USC690B
Minigas: 2-Zone: 6 Detector: